HSR manifolds are unfitted manifolds and are used for building up one or several parallel hydraulic valve stations. They are available in the sizes NG06 (CETOP3), NG10 (CETOP5) and NG16 (CETOP7), based on ISO 4401, and have one to a maximum of ten valve stations. In addition to different port sizes and connection positions, the multiple connection plates can be selected in different coating types, with integrated measuring ports or with an additional installation bore for the integration of a central pressure relief valve (type DBD). The subplates can be mounted, for example, with manual and electric directional control valves, proportional valves, check valves and throttle check valves or sandwich plates with integrated cartridge valves, for example for load holding functions or pressure limiting functions. For the configuration of mounted valve blocks, the HSR series plate configurator is available.