Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Compact modules with ball rail systems and ball screw assembly, size 110, standard version
Product attributes | |
---|---|
Nominal size [mm] |
CKK-110 |
Max. acceleration amax [m/s²] |
50 |
Maximum permissible linear speed vmax [m/s] |
1.22 |
Max. length Lmax [mm] |
1500 |
Dynamic load capacity, guideway Cgw [N] |
32035 |
Dynamic load capacity, fixed bearing Cfb [N] |
13400 |
Dynamic load capacity, ball screw assembly Cbs [N] |
13320 |
Dynamic torsional moment load capacity Mt [Nm] |
1057 |
Dynamic longitudinal moment load capacity ML [Nm] |
1361 |
Dynamic longitudinal moment load capacity ML footnote |
The maximum values deviate for carriages with a variable centerline-to-centerline distance. |
Maximum permissible dynamic torsional moment about the x-axis Mx max [Nm] |
396 |
Maximum permissible dynamic torsional moment about the y-axis My max [Nm] |
510 |
Maximum permissible dynamic torsional moment about the z-axis Mz max [Nm] |
240 |
Maximum dynamic load in y-direction Fy max [N] |
5650 |
Maximum dynamic load in z1-direction Fz1 max [N] |
12000 |
Maximum dynamic load in z2-direction Fz2 max [N] |
12000 |
Planar moment of inertia about the y-axis ly [cm⁴] |
40.9 |
Planar moment of inertia about the z-axis lz [cm⁴] |
373.7 |
Permissible ambient temperature with Rexroth servo motor |
0 °C ... +40 °C |
Note: Permissible ambient temperature with Rexroth servo motor (min. ... max.) |
Loss of performance at 40 °C or higher |
Permissible ambient temperature for mechanical system |
-10 °C ... +60 °C |
Note: Permissible ambient temperature mechanics (min. … max.) |
No dropping below dew point |
Minimum travel range smin [mm] |
50 |
Footnote minimum travel range smin |
Minimum required travel range to ensure a reliable lubrication distribution. |
Weight [kg] |
0 |
Dimension A [mm] |
110 |
Dimension H [mm] |
50 |
Dimension H1 [mm] |
66 |
Document type | Download link |
---|---|
Datasheets | e8278bcd-f4c8-4191-814e-9e557f6c5f27 |
Manual | R320103982_DE_EN_FR_IT+%282015+05%29+CKK.pdf |