Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
VE 2/M Stop Gate
Product attributes | |
---|---|
Material information |
Housing: PA 6,Safety catch: Brass,Stop cam: PA 66 |
Workpiece pallet total weight [mG] [kg] |
200 |
Operating temperature [T] max |
0 ... +60 °C |
Pneumatic straight connection [Ø] [mm] |
4 |
Notice |
High-temperature stop gate on request |
A-rated emission sound pressure level [LPA] |
< 60 dB(A) |
Scope of delivery |
Incl. all fastening material to mount on ST 2/... conveyor section,Pneumatic elements |
Workpiece pallet total weight [mG] [kg] |
200,140,100,70,50 |
Delivery information |
Fully assembled |
required compressed air connection [pmax] [bar] |
6 |
required compressed air connection [pmin] [bar] |
4 |
Recommended accessories |
VE 2/RS Return Stop,Switch bracket SH 2/...,Position sensor |
Weight [kg] |
0.35 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842531610 |
Manual | search?s=download&q=3842531610 |
Download link |
---|
3D CAD |