Wiper seal for closed super linear bushings and standard linear bushings
Galvanized metal case
Elastomer wiper seal
Diameter d = 40
Product attributes | |
---|---|
Accessories for linear bushings |
Wiper seals |
Shaft diameter d [mm] |
40 |
Format of linear bushings |
– Closed |
Series |
super, standard |
Outer diameter D [mm] |
62 |
Mass m (g) [g] |
17 |
Weight [kg] |
0.02 |
Type |
Wiper seal |
Dimension b1 (linear bushing) [mm] |
5 |
Dimension D [mm] |
62 |
Document type | Download link |
---|---|
Datasheets | c71b0252-e58d-4986-acf6-ba4e3a13d7b1 |
Manual | c1ec028f-fd7f-46f6-9960-58d0bb673140 |
For this product we found matching items in our spare parts catalog