Select your location
Các ngành
OverviewDịch vụ
OverviewNội dung tải xuống
OverviewNghề nghiệp
OverviewCông ty
OverviewCác nhóm sản phẩm
OvervieweConfigurators và Công cụ
OverviewSelect your location
The near-motor KMS02/03 servo-drives are decentralized inverters with control electronics and firmware. A hybrid cable connecting the components in a daisy chain provides DC power and communication. The KMS02/03 supports both asynchronous and synchronous motors (rotary and linear). Depending on size, Forced ventilated - Axial fan 230V thermal interface for cold-plate assembly is available in addition to the standard convection cooling method.
Product attributes | |
---|---|
EPLAN |
https://ecad-configuration.boschrexroth.com/?rootpartnr=BOS.KMS03.1B-A036-P-D7-ET-END-SD-TO-FW**&downloads=true |
Cooling type |
Self-cooling |
Maximum current [A] |
36 |
Continuous current [A] |
12 |
Width [mm] |
344 |
Height [mm] |
110 |
Depth [mm] |
209 |
International protection code |
IP65 |
max. output frequency (@4 kHz switching frequency) [Hz] |
0-400 |
max. output frequency (@8 kHz switching frequency) [Hz] |
0-800 |
Output voltage |
540 … 750 V x 0,71V |
Weight [kg] |
4.3 |