Strut profile 80x80L, 1xL=6070mm

Product attributes

Condition on delivery

Single rod in standard length

Modular dimension [mm]

40

Cross-section

80x80L

Profile slot

10

Open slots

8

Profile type

Standard

Dimensions

80x80

ESD

yes

Color

Natural

Packaging unit

1

Moment of resistance in the y-direction [Wy] [cm³]

33

Area moment of inertia in x-direction [lx] [cm⁴]

132.1

Moment of torsion resistance [Wt] [cm³]

17.2

Moment of resistance in the x-direction [Wx] [cm³]

33

Area moment of inertia in y-direction [ly] [cm⁴]

132.1

Material

Aluminum, anodized

Length [L]

6070

Profile surface [A] [cm²]

18.2

Mass [m]

4.9

Torsional moment of inertia [It] [cm⁴]

59.8

Recommended accessories

Cover cap 80x80, signal gray,Cover cap 80x80, black

Weight [kg]

27.82

Download link
3D CAD

For this product we found matching items in our spare parts catalog

Open Spare Parts Catalog

Accessories