Select your location
Các ngành
OverviewDịch vụ
OverviewNội dung tải xuống
OverviewNghề nghiệp
OverviewCông ty
OverviewCác nhóm sản phẩm
OvervieweConfigurators và Công cụ
OverviewSelect your location
Potential-free switching of currents from 1 mA to 2.0 A. Small hysteresis, depending on the set switching point. High repetition accuracy < 1% of the set pressure
Product attributes | |
---|---|
Connection diagram |
Flange connection (ISO 16873) |
Product family |
HED 8 |
Operating pressure, max. [bar] |
200 |
Type of connection |
Flange connection |
Output signal |
Micro switch with normally closed contact/NO contact function |
Supply voltage |
12...250 V AC/DC |
Electrical connector |
Connector, 4-pole (3 + PE) |
Electrical connection description |
Connector 4-pole (3 + PE) according to EN 175301-803 |
Conformity description |
CE – according to Low-Voltage Directive 2014/35/EU |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD |
Seals |
NBR |
Weight [kg] |
0.56 |
Document type | Download link |
---|---|
Datasheets | b682c582-0512-4b24-9eee-4306438f50b8 |
Manual | ea5985a5-8771-49c3-874b-aa82143acda1 |
Download link |
---|
3D CAD |
R901017012
Mating connector, connector 3-pole (2 + PE) EN 175301-803
Price on Request