Select your location
Industries
OverviewService
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewCertified Excellence
OverviewSelect your location
Plate 45x90
Product attributes | |
---|---|
Profile slot |
8; 10 |
ESD |
yes |
Thread size |
M16 |
Dimension [l1] [mm] |
45 |
Dimension [L2] [mm] |
45 |
Dimension [L1] [mm] |
90 |
Dimension [L3] [mm] |
15 |
Scope of delivery |
Incl. fastening material |
Force F [N] |
20000 |
Material |
Diecast aluminum |
Material information |
Plate: Diecast aluminum,Fastening material: Steel, galvanized |
Fastening material |
2x cylinder head screw DIN7984-M12x20 |
Weight [kg] |
0.17 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842536564 |
Download link |
---|
3D CAD |