The pillow block unit consists of: Precision pillow block housing made of steel with reference edge on one side, deep-groove ball bearing DIN 625, retaining ring DIN 471, cover
Produktattribut | |
---|---|
Nominal size [mm] |
80 x 10/20/40 |
Dynamic load capacity C [N] |
52000 |
Note: dynamic load capacity C |
Load capacities (radial) |
Weight [kg] |
7.06 |
Static load capacity C0 [N] |
31000 |
Note: static load capacity C0 |
Load capacities (radial) |
Size footnote |
without cover |
Type |
Deep-groove ball bearing according to DIN 625 |
Dimension B (profiled rail systems) [mm] |
22 |
Dimension D [mm] |
110 |
Dimension d [mm] |
60 |
Dimension H1 (profiled rail systems) [mm] |
165 |
Dimension H3 [mm] |
50 |
Dimension H4 [mm] |
40 |
Dimension H5 [mm] |
36 |
Dimension L1 |
205 |
Dimension L3 [mm] |
145 |
Dimension L4 [mm] |
175 |
Dimension V [mm] |
16 |
Dokumenttyp | Hämta länk |
---|---|
Datablad | 8516e0f6-8d8e-47ec-9777-b3af5bac1d2a |
Manual | c53f2676-5dc1-4054-a306-0fdaf897d7ce |
För den här produkten hittar du reservdelar i vår Reservdelskatalog