BALL SCREW 25X10RX3 (T7)

Product Image
Product Image

BALL SCREW 25X10RX3 (T7)

SKU R151124700
UOM PCE

Precision screw, size 25 x 10R x 3, T7


<p>Product Description</p>

Precision screw
Nominal diameter d0 = 25
Lead P = 10 (right)
Ball diameter Dw = 3
Tolerance grade T7 (0.052/300 mm)

<p>Technical Specs</p>

General

Nominal size [mm]
25 x 10R x 3
Max. length Lmax [mm]
2500
Direction of lead
Right
Mass m (kg/m) [kg/m]
3.43
Operating temperature
-10 °C ... +80 °C
Footnote permissible operating temperature (min...max)
Ball screw assemblies permit operation at continuous temperatures of up to 80°C with temporary peaks of 100°C, measurements taken on the outer shell of the nut in each case.
Bearing temperature
-15 °C ... +80 °C
Weight [kg]
0