MINIATURE RUNNER BLOCK RESIST NRII MWA-015-SNS-C0-H-3

Product Image
Product Image
Product Image
Product Image

MINIATURE RUNNER BLOCK RESIST NRII MWA-015-SNS-C0-H-3

SKU R044259301
UOM PCE

Miniature ball runner block, SNS, size 15, Resist NRII, accuracy high, preload-free


Price $151.16


<p>Product Description</p>

The miniature version of the ball runner block is characterized by the following product features:
Size 15
Format SNS: Width = slimline, length = normal, height = standard
Runner block body made of corrosion-inert steel
Preload class C0: Preload-free
Accuracy class H: High
Without ball chain
With initial lubrication and without preservation
Roller bearing grease Dynalub 520
Without attachment element, left (front reference edge)
Without attachment element, right (front reference edge)
Lube nipple integrated
Runner block body in standard version
Overall length of the runner block = 46 mm
Interchangeability: The runner block and the guide rails can be combined with each other with every accuracy.
  • Accuracy classes P, H and N
  • Relubrication hole available
  • Smooth, quiet running thanks to optimally designed ball return and guideway
  • Ball retention for easy replacement

<p>Technical Specs</p>

General

Nominal size [mm]
15
Format
SNS - slimline, normal, standard height
Ball chain
Without ball chain (standard)
Material (profiled rail systems)
Corrosion resistant steel
Preload class
C0 – Without preload (clearance)
Accuracy class
H - Highly accurate
Self-aligning for compensation of misalignments
Without self-alignment
Width of runner block [mm]
32
Length of runner block [mm]
43
Height of runner block [mm]
12
Height of runner block with guide rail [mm]
16
Lubrication
With initial lubrication and without preservation
Dynamic load capacity C [N]
4200
Footnote dynamic load capacity C
Calculated values acc. to DIN 636, part 2
Dynamic torsional moment load capacity Mt footnote
Calculated values (derived from C, C<sub>0</sub>)
Static longitudinal moment load capacity ML0 [Nm]
27
Static torsional moment load capacity Mt0 [Nm]
46.3
Max. acceleration amax [m/s²]
250
Note: Max. acceleration amax
Only with pre-tensioned systems. For non-preloaded systems: a<sub>max</sub> = 50 m/s<sup>2</sup>
Maximum permissible linear speed vmax [m/s]
3
Note: Maximum permissible speed vmax
Speeds of up to 5 m/s possible. Service life is limited by heightened wear to plastic parts.
Dynamic torsional moment load capacity Mt [Nm]
31.2
Dynamic longitudinal moment load capacity ML [Nm]
18.3
Dynamic longitudinal moment load capacity ML footnote
Calculated values (derived from C, C<sub>0</sub>)
Seal
Low-friction seal (mini)
Static load rating C0 [N]
6260
Footnote static load capacity C0
Calculated values acc. to DIN 636, part 2
Permissible ambient temperature
-10 °C ... +80 °C
Footnote permissible ambient temperature (min ... max)
100 °C admissible for short time.
Pitch T guide rail [mm]
40
Weight [kg]
0.0716

Documents

CAD
CAD
CAD
CAD

<p>CAD</p>

CAD
CAD
CAD
CAD