Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Shaft support block (aluminum)
Shaft diameter d = 25
Top securing
Product attributes | |
---|---|
Accessories for linear bushings |
Shaft support blocks |
Shaft diameter d [mm] |
25 |
Tightening torque [Nm] |
30 |
Housing material |
Aluminum = A |
Weight [kg] |
0.37 |
Type |
Shaft support block |
Material |
Aluminum |
Dimension A [mm] |
78 |
Dimension B [mm] |
38 |
Dimension d H8 [mm] |
25 |
Dimension E [mm] |
56 |
Dimension H [mm] |
35 |
Dimension H1 [mm] |
61 |
Dimension H4 [mm] |
20 |
Dimension M [mm] |
39 |
Dimension N1 [mm] |
30 |
Dimension N2 [mm] |
26 |
Dimension S [mm] |
10.5 |
Dimension SW [mm] |
5 |
Dimension V [mm] |
6.5 |
Document type | Download link |
---|---|
Datasheets | c71b0252-e58d-4986-acf6-ba4e3a13d7b1 |
Manual | c1ec028f-fd7f-46f6-9960-58d0bb673140 |