BALL GUIDE RAIL CARBON STEEL KSA-025-SNS-N-MA-AK

Product Image
Product Image
Product Image

BALL GUIDE RAIL CARBON STEEL KSA-025-SNS-N-MA-AK

SKU R160520431
UOM PCE

Ball guide rail, SNS, size 25, steel CS, accuracy standard


<p>Product Description</p>

The ball guide rail is highly precise and characterized by the following product features:
Size 25
Format SNS: Width = slimline, length = normal, height = standard
Guide rail made of carbon steel CS
Fastener MA: Bolting from above
Cover AK: Plastic caps
Accuracy class standard
Number of partial sections: one-piece
Rail in standard version
  • Maximum rigidity in all load directions
  • High torque load capacity
  • For mounting from above with plastic mounting hole plugs
  • No extra space needed at rail ends

<p>Technical Specs</p>

General

Nominal size [mm]
25
Format
SNS – Standard guide rail
Material (profiled rail systems)
Carbon steel
Accuracy class
N - normal
Guide rail mounting
For bolting from above
Guide rail cover
Plastic caps
Max. length Lmax [mm]
5816
Minimum length Lmin [mm]
80
Mass m (kg/m) [kg/m]
3.2
Permissible ambient temperature
​0 °C ... +80 °C
Footnote permissible ambient temperature (min ... max)
100 °C admissible for short time. For operation at negative temperatures, please consult us.
Number of sections
One-piece
Number of holes nB (profiled rail systems)
64
Pitch T guide rail [mm]
60
Recommended rail length (formula)
L = n<sub>B </sub>• T<sub> </sub>‒ 4 mm
Weight [kg]
0

Accessories

CAP COVER 25

R160520080

$0.69


TAPER GIB 25 957 MM

R161920001

$128.35