Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Pneumatic clamping unit LCP*) for ball rail systems
Size = 25
Can be used on all SNS ball guide rails
*)Zimmer GmbH
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
25 |
Width of runner block [mm] |
61.4 |
Length of runner block [mm] |
41 |
Height of runner block [mm] |
32.5 |
Height runner block with guide rail [mm] |
36 |
Footnote for spring energy holding force with standard air port |
Holding force by spring energy at 6 bar. The inspection is done in a mounted state with a lubricated layer (ISO-VG 68). |
Permissible ambient temperature |
0 °C ... +60 °C |
Weight [kg] |
0.27 |
Air consumption (normal liter) standard air port [dm³/stroke] |
0.015 |
Dimension A (profiled rail systems) [mm] |
61.4 |
Dimension B (profiled rail systems) [mm] |
41 |
Dimension E1 [mm] |
23.9 |
Dimension E2 (profiled rail systems) [mm] |
9.5 |
Dimension E3 (profiled rail systems) [mm] |
9.75 |
Dimension F1 [mm] |
6.5 |
Dimension F2 [mm] |
36 |
Dimension H [mm] |
36 |
Dimension H1 (profiled rail systems) [mm] |
32.5 |
Dimension H3 [mm] |
24.55 |
Dimension N3 (profiled rail systems) [mm] |
7.7 |
Dimension S2 thread diameter (profiled rail systems) [mm] |
M5 |
Dimension X (profiled rail systems) [mm] |
6.5 |
Footnote Dimension H1 |
Ball runner block .H. (...High...) Spacer plate necessary. |
Document type | Download link |
---|---|
Datasheets | ec1fd87f-8f69-4a5e-9596-e3f0089bc0f9 |
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |
Download link |
---|
3D CAD |