Vælg din placering
Brancher
OversigtService
OversigtVirksomhed
OversigtProduktgrupper
OversigteKonfiguratorer og Værktøjer
OversigtVælg din placering
Hydraulic clamping unit KWH*), FLS for ball rail systems
Size = 25
Can be used on all SNS ball guide rails
*)Zimmer GmbH
Produktattributter | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
25 |
Width of runner block [mm] |
70 |
Height of runner block [mm] |
29.5 |
Height runner block with guide rail [mm] |
36 |
Holding force [N] |
2200 |
Permissible ambient temperature |
0 °C ... +70 °C |
Weight [kg] |
1.12 |
Footnote 1 holding force |
The inspection is done in a mounted state with a lubricated layer (ISO-VG 68). For permissible holding forces see "Technical data and calculations". |
Footnote 2 holding force |
At 100 bar |
Displacement footnote |
Per clamping |
Displacement [cm³] |
0.6 |
Dimension A (profiled rail systems) [mm] |
70 |
Dimension B1 [mm] |
92 |
Dimension E1 [mm] |
57 |
Dimension E2 (profiled rail systems) [mm] |
45 |
Dimension E3 (profiled rail systems) [mm] |
40 |
Dimension F [mm] |
8 |
Dimension H [mm] |
36 |
Dimension H1 (profiled rail systems) [mm] |
29.5 |
Dimension N1 (profiled rail systems) [mm] |
9 |
Dimension N2 (profiled rail systems) [mm] |
7 |
Dimension S1 (profiled rail systems) [mm] |
6.8 |
Dimension S2 thread diameter (profiled rail systems) [mm] |
M8 |
Dokumenttype | Download link |
---|---|
Data ark | ec1fd87f-8f69-4a5e-9596-e3f0089bc0f9 |
Brugervejledning | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |