LINEAR MODULE SHB40-0800-C

Product Image
Product Image

LINEAR MODULE SHB40-0800-C

SKU R021SH0114
UOM PCE

Belt Driven, 800 mm stroke, with motor and controller


Price $2,590.00


<p>Product Description</p>

SHB Linear Module
Adding onto our belt-driven linear module product offering is this compact, but robust SHB linear module. With stroke lengths up to 2 meters and load capacities up to 110 lbs. this is nothing to scoff at. Just like the SHL actuator, you can get this with motor and controller attached to the linear module or without the motor. At only 40 mm wide, it’s compact and precise with a repeatability of < 20 microns. It can also handle speeds of up to 3 m/s! The SHB is a great addition to our belt-driven linear module product offering.

• Short lead times
• Low cost
• Economical: low operating costs, fewer downtimes
• Motor and Controller on board with the linear modules
• Hooks up to a laptop via USB

<p>Technical Specs</p>

General

Drive
Belt
Nominal size [mm]
SHB40
Repeatability [µm]
<prefix><<prefix/>40<suffix><suffix/>
Maximum centered load [N]
490
Maximum offset load [Nm]
5
Maximum travel range smax [mm]
800
Maximum permissible linear speed vmax [m/s]
3
Rigidity pitch [Nm/rad]
180
Rigidity rollers [Nm/rad]
24
Rigidity yaw [Nm/rad]
180
Vacuum compatible
No
Maximum feed force Fl max [N]
90
Operating temperature
0°C ... +50 °C
Stroke [Nm]
800
Motor type
Stepper (2 phase)
Accuracy (+ or -) [µm]
775
Size motor
NEMA 23
Encoder type
Rotary quadrature encoder
Linear movement per motor revolution [mm]
90
Axial backlash [µm]
<prefix><<prefix/>250<suffix><suffix/>
Weight [kg]
3.144

Documents

CAD
CAD

<p>CAD</p>

CAD
CAD

Accessories