LINEAR MODULE SHL55-100-C

Product Image
Product Image

LINEAR MODULE SHL55-100-C

SKU R021SH0003
UOM PCE

Lead Screw Driven, 100 mm stroke, with motor and controller


Price $2,218.00


<p>Product Description</p>

SHL Linear Module

The SHL lead screw driven module is for those light load, low cost applications. Made with a 55 mm wide aluminum frame, the SHL slide is precise and compact. With the option to get motor or motor and controller all included on the linear module makes it hard to overlook. From college projects to Industrial Automation to Biomedical applications and everything in between, the SHL actuator is a great addition to the Bosch Rexroth Linear Module product offering.

• Short lead times
• Low cost
• Economical: low operating costs, fewer downtimes
• Motor and Controller on board with the linear modules
• Hooks up to a laptop via USB

<p>Technical Specs</p>

General

Drive
Lead Screw
Nominal size [mm]
SHL55
Repeatability [µm]
<prefix><<prefix/>10<suffix><suffix/>
Maximum centered load [N]
27
Maximum offset load [Nm]
.5
Maximum travel range smax [mm]
100
Maximum permissible linear speed vmax [m/s]
.06
Vacuum compatible
No
Maximum feed force Fl max [N]
25
Stroke [Nm]
100
Motor type
Stepper (2 phase)
Communication interface
RS-232
LED indicators
Yes
Voltage supply [VDC]
24-48
Encoder type
Rotary quadrature encoder
Linear movement per motor revolution [mm]
1.6
Axial backlash [µm]
<prefix><<prefix/>30<suffix><suffix/>
Weight [kg]
0.48

Documents

CAD
CAD

<p>CAD</p>

CAD
CAD

Accessories

ACCESSORY SH USB-SER CONV CABL

R021SH1000

$51.92


ACCESSORY SH TERMINAL BLOCK

R021SH1002

$5.90


ACCESSORY SH DATA CABLE 0.6M

R021SH1004

$17.70


ACCESSORY SH DATA CABLE 1.8M

R021SH1005

$25.96


ACCESSORY SH DATA CABLE 4.5M

R021SH1006

$46.02