ROLLER GUIDE RAIL CARBON STEEL RSA-035-SNS-P-MA-AK

Product Image
Product Image
Product Image
Product Image

ROLLER GUIDE RAIL CARBON STEEL RSA-035-SNS-P-MA-AK

SKU R180535231
UOM PCE

Roller guide rail, SNS, size 35, steel CS, accuracy precision


<p>Product Description</p>

The roller guide rail is highly precise and characterized by the following product features:
Size 35
Format SNS: Width = slimline, length = normal, height = standard
Guide rail made of carbon steel CS
Fastener MA: Bolting from above
Cover AK: Plastic caps
Accuracy class precision
Number of partial sections: one-piece
Rail in standard version
  • For mounting from above
  • Hardened raceways smoothened on all sides
  • Maximum rigidity in all load directions
  • Very high torque load capacity

<p>Technical Specs</p>

General

Nominal size [mm]
35
Format
SNS – Standard guide rail
Material (profiled rail systems)
Carbon steel
Accuracy class
P - Precise
Guide rail mounting
For bolting from above
Guide rail cover
Plastic caps
Max. length Lmax [mm]
3996
Minimum length Lmin [mm]
104
Mass m (kg/m) [kg/m]
6.3
Permissible ambient temperature
-10 °C ... +80 °C
Footnote permissible ambient temperature (min ... max)
100°C admissible for short time. For operation at lower minus temperatures, please consult us.
Number of holes nB (profiled rail systems)
100
Number of sections
One-piece
Pitch T guide rail [mm]
40
Recommended rail length (formula)
L = n<sub>B </sub>• T<sub> </sub>‒ 4 mm
Weight [kg]
0

Accessories

CAP COVER 30/35

R160530080

$0.69


TAPER GIB 25 957 MM

R161920001

$128.35