Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Front lube unit for ball rail systems
Size 25
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
25 |
Tightening torque [Nm] |
0.6 |
Height runner block with guide rail [mm] |
36 |
Operating temperature (min. … max.) |
+60 °C |
Weight [kg] |
0.06 |
Maximum operating temperature [°C] |
+60 |
Dimension A4 (profiled rail system) [mm] |
47 |
Dimension B3 [mm] |
13 |
Dimension E8 (profiled rail systems) [mm] |
38.3 |
Dimension E9 (profiled rail systems) [mm] |
11.5 |
Dimension H [mm] |
36 |
Dimension H3 [mm] |
29.3 |
Dimension K2 (profiled rail systems) [mm] |
5 |
Dimension K3 (profiled rail systems) [mm] |
5.5 |
Dimension K4 (profiled rail systems) [mm] |
5.5 |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |