Select your location
Industries
OverviewService
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewCertified Excellence
OverviewSelect your location
The ball runner block is highly precise and characterized by the following product features:
Size 20
Format FNS: Width = flange, length = normal, height = standard
Runner block body made of unalloyed steel CS
Preload class C1: Low preload
Accuracy class H: High
Without ball chain
With initial lubrication and preservation
Roller bearing grease Dynalub 510
Without attachment element, left (front reference edge)
Without attachment element, right (front reference edge)
Straight lube connection loosely attached.
Runner block body in standard version
Overall length of the runner block = 75.0 mm
Interchangeability: The runner block and the guide rails can be combined with each other with every accuracy.
Product attributes | |
---|---|
Nominal size [mm] |
20 |
Format |
FNS - flange, normal, standard height |
Type of construction |
High-precision ball runner block |
Ball chain |
Without ball chain (standard) |
Material (profiled rail systems) |
Carbon steel |
Preload class |
C1 - Low preload |
Accuracy class |
H - Highly accurate |
Seal |
SS - Standard seal |
Self-aligning for compensation of misalignments |
Without self-alignment |
Width of runner block [mm] |
63 |
Length of runner block [mm] |
75 |
Height of runner block [mm] |
25.35 |
Height runner block with guide rail [mm] |
30 |
Lubrication |
With initial lubrication and preservation |
Dynamic load capacity C [N] |
23400 |
Footnote dynamic load capacity C |
Determination of the dynamic load capacities and load moments is based on a 100 000 m travel as per DIN ISO 14728-1. Often only 50 000 m are actually stipulated. For comparison: Multiply values C, Mt and ML from the table by 1.26. |
Static longitudinal moment load capacity ML0 [Nm] |
260 |
Static torsional moment load capacity Mt0 [Nm] |
380 |
Max. acceleration amax [m/s²] |
500 |
Note: Max. acceleration amax |
If Fcomb◡> 2.8 • Fpr : amax = 50 m/s2 |
Maximum permissible linear speed vmax [m/s] |
5 |
Dynamic torsional moment load capacity Mt [Nm] |
300 |
Dynamic torsional moment load capacity Mt footnote |
Determination of the dynamic load capacities and load moments is based on a 100 000 m travel as per DIN ISO 14728-1. Often only 50 000 m are actually stipulated. For comparison: Multiply values C, Mt and ML from the table by 1.26. |
Dynamic longitudinal moment load capacity ML [Nm] |
200 |
Dynamic longitudinal moment load capacity ML footnote |
Determination of the dynamic load capacities and load moments is based on a 100 000 m travel as per DIN ISO 14728-1. Often only 50 000 m are actually stipulated. For comparison: Multiply values C, Mt and ML from the table by 1.26. |
Static load capacity C0 [N] |
29800 |
Version |
Ball rail system |
Permissible ambient temperature |
- 10 °C ... + 80 °C |
Footnote permissible ambient temperature (min ... max) |
100 °C admissible for short time. For operation at negative temperatures, please consult us. |
Friction coefficient μ |
0,002 ... 0,003 |
Footnote friction coefficient μ |
Without friction of seal |
Weight [kg] |
0.45 |
Pitch T guide rail [mm] |
60 |
Dimension A (profiled rail systems) [mm] |
63 |
Dimension A1 (profiled rail systems) [mm] |
31.5 |
Dimension A2 (profiled rail systems) [mm] |
20 |
Dimension A3 (profiled rail systems) [mm] |
21.5 |
Dimension B (profiled rail systems) [mm] |
75 |
Dimension B tolerance (profiled rail systems) [mm] |
+0.5 |
Dimension B1 [mm] |
49.6 |
Dimension E1 (profiled rail systems) [mm] |
53 |
Dimension E2 (profiled rail systems) [mm] |
40 |
Dimension E3 (profiled rail systems) [mm] |
35 |
Dimension E8 (profiled rail systems) [mm] |
32.5 |
Dimension E9 (profiled rail systems) [mm] |
7.3 |
Dimension H (profiled rail system) [mm] |
30 |
Dimension H1 (profiled rail systems) [mm] |
25.35 |
Dimension H2 with cover strip (profiled rail systems) [mm] |
20.75 |
Dimension H2 without cover strip (profiled rail systems) [mm] |
20.55 |
Dimension K1 (profiled rail systems) [mm] |
11.8 |
Dimension K2 (profiled rail systems) [mm] |
11.8 |
Dimension K3 (profiled rail systems) [mm] |
3.35 |
Dimension K4 (profiled rail systems) [mm] |
3.35 |
Dimension N1 (profiled rail systems) [mm] |
7.7 |
Dimension N2 (profiled rail systems) [mm] |
5.2 |
Dimension N6 (profiled rail systems) [mm] |
13.2 |
Dimension N6 tolerance (profiled rail systems) [mm] |
±0.5 |
Dimension S1 (profiled rail systems) [mm] |
5.3 |
Dimension S2 (profiled rail systems) |
M6 |
Dimension S5 (profiled rail system) [mm] |
6 |
Dimension S9 |
M3x5 mm |
Dimension S9 thread diameter (profiled rail systems) |
M3 |
Dimension S9 lead [mm] |
5 |
Dimension T1 min (profiled rail systems) [mm] |
13 |
Dimension V1 [mm] |
6 |
Document type | Download link |
---|---|
Datasheets | ec1fd87f-8f69-4a5e-9596-e3f0089bc0f9 |
Manual | 16a4480b-5e5b-462d-b8c6-63fc8d6fd756 |