Select your location
Industries
OverviewService
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewCertified Excellence
OverviewSelect your location
Linear set (aluminum)
Open, adjustable
With super LB A
Shaft diameter d = 20
With two seals
Version: Standard
Product attributes | |
---|---|
Shaft diameter d [mm] |
20 |
Format of linear bushings |
OE - Open, adjustable |
Series |
Super A (with self-alignment feature) |
Dynamic load capacity C [N] |
2570 |
Footnote dynamic load capacity C |
The load capacities apply for the main direction of loading. |
Max. acceleration amax [m/s²] |
150 |
Maximum permissible linear speed vmax [m/s] |
3 |
Note: Maximum permissible speed vmax |
Speeds of up to 5 m/s possible. Service life is limited by heightened wear to plastic parts. Tests have shown total travel from 50 • 105 m to 100 • 105 m without failure. |
Radial clearance |
Clamped to h5 shaft (lower limit) and set to zero-clearance before delivery |
Outer diameter D [mm] |
32 |
Static load capacity C0 [N] |
1180 |
Footnote static load capacity C0 |
The load capacities apply for the main direction of loading. |
Permissible ambient temperature |
- 10 °C ... + 80 °C |
Weight [kg] |
0.3 |
Footnote friction force FR |
Frictional drags generated by linear bushings with integrated wiper seals on two sides when not under radial load. The frictional drags depend on speed and lubrication. |
Breakaway force [N] |
3 |
Dimension A [mm] |
60 |
Dimension D [mm] |
32 |
Dimension E1 [mm] |
45 |
Dimension E2 [mm] |
32 |
Dimension E3 [mm] |
50 |
Dimension E4 [mm] |
45 |
Dimension H [mm] |
25 |
Dimension H1 [mm] |
42 |
Dimension H3 [mm] |
10 |
Dimension H4 [mm] |
3.5 |
Dimension L |
54 |
Dimension L3 [mm] |
13.5 |
Dimension M [mm] |
30 |
Dimension N1 [mm] |
24 |
Dimension N2 [mm] |
18 |
Dimension S [mm] |
6.6 |
Dimension S2 [mm] |
5 |
Dimension SW [mm] |
2.5 |
Dimension V [mm] |
5 |
Dimension W [mm] |
9 |
Angle α [°] |
55 |
Document type | Download link |
---|---|
Datasheets | c71b0252-e58d-4986-acf6-ba4e3a13d7b1 |
Manual | c1ec028f-fd7f-46f6-9960-58d0bb673140 |