Select your location
Industries
OverviewService
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
HP 2 lift positioning unit
Product attributes | |
---|---|
ESD |
yes |
Permissible vertical process force [N] |
1100 |
Workpiece pallet total weight [mG] [kg] |
110 |
Pneumatic straight connection [Ø] [mm] |
6 |
Repetition accuracy |
±0,05 |
Maximum load version [Fmax] [N] |
1000 |
Notice |
Throttle check valve, exhaust air with push-in fitting, diameter ⌀ 6 mm, for thread G 3/8" must be attached by the customer,Permissible vertical process forces incl. WT 2,If the value is "0" at length in direction of transport [lT], HP 2 will be deli* |
Installation location [AO] |
UB = Anbauort unter der Förderstrecke,AT = Anbauort auf der Maschinentischplatte,O = Anbauort für Eigenkonstruktion ohne Befestigungsmaterial |
Scope of delivery |
Incl. fastening material,Switch bracket for mounting of M12 sensors top and bottom for lift position inquiry |
Delivery information |
Fully assembled |
Length in direction of transport [lT] [mm] |
0,160,240,320,400,480,640,800 |
required compressed air connection [pmax] [bar] |
6 |
required compressed air connection [pmin] [bar] |
4 |
Preferred values [mm] |
160,240,320,400,480 |
Recommended accessories |
HP 2 Housing Element |
Required accessories |
Stop gate VE 2/...,Throttle non-return valve, exhaust air, G3/8", diameter Ø 6 mm,Sensor |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842999678 |
Manual | search?s=download&q=3842999678 |
Download link |
---|
3D CAD |