The A2FM is a fixed motor with an axial tapered piston rotary group with a bent-axis design for hydrostatic drives in open and closed circuits. In axial piston units with a bent-axis design, the pistons are arranged at an angle to the drive shaft. The pistons rest directly on the drive shaft where they generate torque depending on the pressure.

  • High power density
  • Very high total efficiency
  • High starting efficiency
  • Robust 40° bent-axis technology

Product attributes

Product family

A2FM

Type of actuation

Motor

Size (displacement) [cm³]

125

Series

61

Direction of rotation

alternating

Sealing material

FKM

Low temperature version

no

Shaft end

A (splined shaft DIN 5480)

Mounting flange

4-hole ISO 3019-2

Working ports

01 (port A, B;SAE rear)

Speed sensing

without

Pressure relief valve

without

Rotary group, hydraulic part

Standard

Drive shaft bearing

Standard bearing

Shaft seal ring

Standard WDR

Housing ports

Leakage oil port T1

Housing ports, status

Leakage oil port T1 plugged

Installation version of port plate

Installation version 1 (standard)

Fixing screws

Standard

Port plate

A-Standard

Max. flow [l/min]

0.0

Classification society (external)

Standard (without acceptance)

Test certificate

without

Test certificate language code

Without

Paint/base coat

RAL 9005 deep black

Paint/top coat

without

Weight [kg]

32

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog