Welding Transformer

Compact medium-frequency transformers for resistance welding with high power density, small dimensions and low weight. Already included in the scope of services: Temperature monitoring, current sensor and safety resistor.

Features:
• Standardized platform transformers for the automotive industry
• Optimum power transfer with low losses
• Coordinated monitoring function between welding control and transformer
• Versatile application possibilities thanks to compact construction and low weight
• Nine performance classes from 94 … 250 kVA / 20% duty cycle
• Output DC voltage 9.0 / 14.0 V
• Supply voltage designed for 400 V … 690 V mains
• Different versions of power and signal connectors