Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable pressure limitation to setting
Product attributes | |
---|---|
Connection diagram |
ISO 6264-06-09 |
Product family |
DB.10-30 |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
250 |
Spool symbol |
P → T |
Type of connection |
Subplate mounting |
Size |
10 |
Type of actuation |
with solenoid actuation |
Number of ports |
2 |
Number of switching positions |
2 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC (Fuchs: Hydrotherm 46M, Renosafe 500, Petrofer: Ultra Safe 620; Houghton: Safe 620, Union: Carbide HP5046) |
Seals |
NBR |
Weight [kg] |
3.06 |
Document type | Download link |
---|---|
Datasheets | fb69be7a-b75c-4b71-bbe2-4a77f59452e2 |
Manual | b8e1059d-141f-4717-9185-889c331c4dad |