Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewTrainings
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable pressure relief to set pressure.
Product Attributes | |
---|---|
Connection diagram |
Pipe thread G1/4 ISO 228-1 |
Product family |
DBD.6-30 |
Operating pressure, max. [bar] |
400 |
Max. flow [l/min] |
50 |
Spool symbol |
P → T |
Type of connection |
Threaded connection |
Size |
6 |
Type of actuation |
with mechanical actuation |
Number of ports |
2 |
Number of switching positions |
2 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
1.65 |
Document type | Download link |
---|---|
Datasheets | d9755dd3-57ed-45d9-8e9b-f8f11479fa21 |
Manual | e75009e6-53db-4714-a333-66afabc2e753 |
Download link |
---|
3D CAD |