PRESSURE RED.VALVE INTERMEDIATE PLATE ZDR10VP5-3X/200YM/12

Product Image
Product Image

PRESSURE RED.VALVE INTERMEDIATE PLATE ZDR10VP5-3X/200YM/12

SKU R900512452
UOM PCE

Size 10, P2 → P1, mechanical


Price $1,132.00


<p>Product Description</p>

Industrial hydraulic valve in a high performance range. Reliable pressure reduction to setting value.
  • Spool valve
  • Pilot-operated
  • Pressure rating 200 bar
  • Sleeve with hexagon and protective cap

<p>Technical Specs</p>

General

Connection diagram
ISO 4401-05-04-0-05
Max. pressure [bar]
315
Max. flow [l/min]
100
Spool symbol
P2 → P1
Type of connection
Sandwich plate
Size
10
Type of actuation
with mechanical actuation
Number of ports
5
Number of switching positions
2
Hydraulic fluid
HL,HLP,HLPD,HVLP,HVLPD,HFC
Seals
NBR
Weight [kg]
2.4

Documents

CAD

<p>CAD</p>

CAD