Select your location
Products
OverviewIndustries
OverviewService
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewManufacturing automation solutions
OverviewJob opportunities
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable pressure compensation at selected ports.
Product attributes | |
---|---|
Connection diagram |
ISO 4401-07-07-0-05 |
Product family |
ZDC10,16,25,32 |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
150 |
Spool symbol |
P2 → P1 |
Type of connection |
Sandwich plate |
Size |
16 |
Number of ports |
4 |
Supply voltage |
24 VDC |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
5.06 |
Document type | Download link |
---|---|
Datasheets | 4554305f-0301-4cd2-98bd-2bc1a0148415 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
Download link |
---|
3D CAD |