• Maximum operating pressure 350 bar (5000 psi)
  • Maximum flow 250 l/min (66 gpm)
  • Flangeable

Tuoteominaisuudet

Product family classification

By-pass valve flangeable on axial piston pump A17FO series 10

Product family type

BY-PASS VALVE

Ports number

4

Operating pressure, max. [bar]

350

Max. flow [l/min]

250

Direct - Pilot

Pilot operated

Type of connection

Flange connection

Nominal flow [l/min]

250

Coil

D36

Coil integrated

To be ordered separately

Ports

G 1

Sealing material

FKM

Hydraulic fluid

HL,HLP

Product family

By-pass

Product type

BY-PASS VALVE

Weight [kg]

4.23

Tälle tuotteelle löysimme vastaavan varaosan varaosaluettelostamme

Avaa luettelo