PROPORTIONAL DIRECTIONAL VALVE 4WRPEH6C4B12L-3X/M/24A1

Product Image
Product Image

PROPORTIONAL DIRECTIONAL VALVE 4WRPEH6C4B12L-3X/M/24A1

SKU R901382318
UOM PCE

Size 6, symbol C4, electrical with integrated electronics 24 V DC


Price $6,427.00


<p>Product Description</p>

Industrial hydraulic valve in a high performance range. Reliable control of the oil flow direction according to hydraulic symbol. High accuracy thanks to internal piston position feedback
  • Safety shut-down with additional fail-safe position
  • Spool valve
  • Direct actuated

<p>Technical Specs</p>

General

Connection diagram
ISO 4401-03-02-0-05
Max. pressure [bar]
350
Max. flow [l/min]
23
Spool symbol
Symbol C4
Type of connection
Subplate mounting
Nominal flow [l/min]
12
Size
6
Type of actuation
Electrical with integrated electronics
Number of ports
4
Number of switching positions
4
Supply voltage
24 VDC
Electrical connector
Connector 7-pole (6 + PE)
Electrical connection description
Connector 7-pole (6 + PE) according to EN 175201-804
Connectivity
Analog, command value ±10 V
Conformity description
CE – electromagnetic compatibility 2014/30/EU
Hydraulic fluid
HL,HLP,HLPD,HVLP,HVLPD,HFC
Seals
NBR
Weight [kg]
2.98

Documents

CAD

<p>CAD</p>

CAD

Accessories