DIRECTIONAL SPOOL VALVE 4WE6J6X/EG24N9K4

Product Image
Product Image

DIRECTIONAL SPOOL VALVE 4WE6J6X/EG24N9K4

SKU R900561288
UOM PCE

Size 6, symbol J, electrical with solenoid, 24 V DC


Price $461.00


<p>Product Description</p>

Industrial hydraulic valve in a high performance range. Reliable switching of the oil flow direction according to hydraulic symbol.
  • Direct actuated
  • Spool valve

<p>Technical Specs</p>

General

Connection diagram
ISO 4401-03-02-0-05
Max. pressure [bar]
350
Max. flow [l/min]
80
Spool symbol
Symbol J
Type of connection
Subplate mounting
Size
6
Type of actuation
with solenoid actuation
Number of ports
4
Number of switching positions
3
Supply voltage
24 VDC
Electrical connector
Connector 3-pole (2 + PE)
Electrical connection description
Connector 3-pole (2 + PE) according to EN 175301-803
Hydraulic fluid
HL,HLP,HLPD,HVLP,HVLPD,HFC
Seals
NBR
Weight [kg]
1.99

Documents

CAD

<p>CAD</p>

CAD