PROPORTIONAL DIRECTIONAL VALVE 4WRTE32E600L-4X/6EG24K31/A1M

Product Image
Product Image
Product Image

PROPORTIONAL DIRECTIONAL VALVE 4WRTE32E600L-4X/6EG24K31/A1M

SKU R900954302
UOM PCE

Size 32, symbol E, electrical with integrated electronics, 24 V DC


Price $14,467.00


<p>Product Description</p>

Industrial hydraulic valve in the high performance range; reliable control of the oil flow direction according to the hydraulic symbol; high accuracy through internal piston position feedback
  • Characteristic curve, linear
  • Spool valve
  • Pilot-operated
  • External pilot oil supply, external pilot oil return

<p>Technical Specs</p>

General

Connection diagram
ISO 4401-10-09-0-05
Max. pressure [bar]
350
Max. flow [l/min]
1600
Spool symbol
Symbol E
Controls
Integrated electronics
Type of connection
Subplate mounting
Nominal flow [l/min]
600
Size
32
Type of actuation
Electrical with integrated electronics
Number of ports
4
Number of switching positions
3
Supply voltage
24 VDC
Electrical connector
Connector 7-pole (6 + PE)
Electrical connection description
Connector 7-pole (6 + PE) according to EN 175201-804
Connectivity
Analog, command value ±10 V
Hydraulic fluid
HL,HLP,HLPD,HVLP,HVLPD,HFC
Seals
NBR
Weight [kg]
37.14

Documents

CAD

<p>CAD</p>

CAD

Accessories