Industrial hydraulic valve in a high performance range. Reliable pressure limitation to setting value

  • Maximum operating pressure 400 bar (5800 psi)
  • Maximum flow 250 l/min (66 gpm)
  • Cavity M45x1,5
  • Screw-in cartridge valve

Tuoteominaisuudet

Product family classification

Pressure relief valve, direct operated

Connection diagram

Mounting cavity DBD NG20

Product family type

DBD.K

Ports number

2

Operating pressure, max. [bar]

400

Max. flow [l/min]

250

Spool Poppet

Poppet type

Direct - Pilot

Direct acting

Type of connection

Screw-in cartridge valve

Cavity

M45x1,5

Nominal flow [l/min]

250

Type of actuation

with manual actuation

Adjustment options

Bushing with hexagon and protective cap

Ports

G 1

Sealing material

NBR

Hydraulic fluid

HL,HLP,HLPD,HVLP,HVLPD,HFC

Seals

NBR

Product type

DBD.K

Product family

Relief

Weight [kg]

0.9

Asiakirjan tyyppi Latauslinkki
Data sheet d16f594c-d49d-4c1e-bc7e-ac029f4f2303

Tälle tuotteelle löysimme vastaavan varaosan varaosaluettelostamme

Avaa luettelo