SCREW-IN CARTRIDGE VALVE 045243032020000-VBSN-08U-RS-3:1-20

Product Image
Product Image

SCREW-IN CARTRIDGE VALVE 045243032020000-VBSN-08U-RS-3:1-20

SKU R930006110
UOM PCE

Counterbalance, standard poppet type differential area, counterclockwise adjustment


Price $88.74


<p>Product Description</p>

  • Screw-in cartridge valve
  • Maximum operating pressure 350 bar (5000 psi)
  • Maximum flow 60 l/min (16 gpm)
  • Cavity Sun T-11A

<p>Technical Specs</p>

General

Product family classification
Counterbalance, standard poppet type differential area, counterclockwise adjustment
Product family type
VBSN
Ports number
3
Max. pressure [bar]
350
Max. flow [l/min]
60
Normal position
Normally closed
Spool Poppet
Poppet type
Direct - Pilot
Direct acting
Type of connection
Screw-in cartridge valve
Cavity
Sun T-11A
Pilot ratio
3:1
Nominal flow [l/min]
60
Adjustable pressure range [bar]
70-210
Pressure setting [bar]
200
Pressure pre-setting
With pressure pre-setting
Adjustment options
Leakproof hexagon socket screw
Adjustment direction
Counterclockwise
Sealing material
NBR
Hydraulic fluid
HL,HLP
Product type
VBSN
Product family
Counterbalance
Weight [kg]
0.18