Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewBRRTC Trainings
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Flow control, 2-way pressure compensated, partially adjustable |
Product family type |
VRFA |
Product family |
VRFA-10A |
Ports number |
2 |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
11 |
Direct - Pilot |
Pilot operated |
Type of connection |
Screw-in cartridge valve |
Cavity |
CA-10A-2N |
Nominal flow [l/min] |
11 |
Adjustment options |
Leakproof hexagon socket screw |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product family |
Flow regulator |
Product type |
VRFA |
Weight [kg] |
0.24 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18321-15 |