Select your location
Products
OverviewIndustries
OverviewService
OverviewBuy
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewEDI (Electronic Data Interchange)
OverviewJob opportunities
OverviewSelect your location
High reliability. Low noise and low pulsation level. High efficiency. Quick response behavior of the controller.
Product attributes | |
---|---|
Displacement type |
variable |
Size [cm³] |
25 |
Product family |
PV7...A |
Operating pressure, max. [bar] |
50 |
Max. flow [l/min] |
45 |
Through-drive |
without |
Direction of rotation |
clockwise rotation |
Shaft end |
Cylindrical Ø 25 mm with fitting key, ISO 3019-2 |
Mounting flange |
4-hole mounting flange 100B4HW according to ISO 3019-2 |
Hydraulic fluid |
HLP,HLPD,HVLP,HVLPD |
Seals |
NBR |
Weight [kg] |
11.31 |
Document type | Download link |
---|---|
Datasheets | 8c0483e6-c96e-4a82-b6aa-b76379199160 |
Download link |
---|
3D CAD |