Selecteer uw locatie
Industrieen
OverzichtService
OverzichtTraining
OverzichtBedrijf
OverzichtProductgroepen
OverzichtEngineering
OverzichteConfigurators en tools
OverzichtSelecteer uw locatie
High reliability in industrial use. Low noise and pulsation level. Precise control behavior thanks to low hysteresis with high repetition accuracy. Can be combined flexibly with other Rexroth pumps.
Productkenmerken | |
---|---|
Displacement type |
variable |
Size [cm³] |
71 |
Product family |
PV7...C/D/N/W |
Operating pressure, max. [bar] |
160 |
Max. flow [l/min] |
108 |
Through-drive |
with |
Direction of rotation |
clockwise rotation |
Shaft end |
Cylindrical Ø 32 mm with fitting key, ISO 3019-2 |
Mounting flange |
4-hole mounting flange 125B4HW according to ISO 3019-2 |
Hydraulic fluid |
HLP,HLPD,HVLP,HVLPD |
Seals |
NBR |
Weight [kg] |
37.6 |
Soort document | Downloadlink |
---|---|
Gegevensbladen | 39d7bec3-5910-454e-991c-0d0c071bb123 |
Downloadlink |
---|
3D CAD |