High reliability in industrial use. Low noise and pulsation level. Precise control behavior thanks to low hysteresis with high repetition accuracy. Can be combined flexibly with other Rexroth pumps.
Χαρακτηριστικά προϊόντος | |
---|---|
Displacement type |
variable |
Size [cm³] |
14 |
Product family |
PV7...C/D/N/W |
Operating pressure, max. [bar] |
160 |
Max. flow [l/min] |
21 |
Through-drive |
with |
Direction of rotation |
clockwise rotation |
Shaft end |
Cylindrical Ø 20 mm with fitting key, ISO 3019-2 |
Mounting flange |
4-hole mounting flange 80B4HW according to ISO 3019-2 |
Hydraulic fluid |
HLP,HLPD,HVLP,HVLPD |
Seals |
NBR |
Weight [kg] |
14.35 |
Τύπος εγγράφου | Σύνδεσμος λήψης |
---|---|
Φύλλα δεδομένων | 39d7bec3-5910-454e-991c-0d0c071bb123 |
Σύνδεσμος λήψης |
---|
3D CAD |
Open new tab to see further spare parts in our Spare Parts Catalog.