Vælg din placering
Brancher
OversigtService
OversigtVirksomhed
OversigtProduktgrupper
OversigtEngineering
OversigteKonfiguratorer og Værktøjer
OversigtVælg din placering
High reliability in industrial use. Low noise and pulsation level. Precise control behavior thanks to low hysteresis with high repetition accuracy. Can be combined flexibly with other Rexroth pumps.
Produktattributter | |
---|---|
Displacement type |
variable |
Size [cm³] |
45 |
Product family |
PV7...C/D/N/W |
Operating pressure, max. [bar] |
80 |
Max. flow [l/min] |
66 |
Through-drive |
with |
Direction of rotation |
clockwise rotation |
Shaft end |
Cylindrical Ø 25 mm with fitting key, ISO 3019-2 |
Mounting flange |
4-hole mounting flange 100B4HW according to ISO 3019-2 |
Hydraulic fluid |
HLP,HLPD,HVLP,HVLPD |
Seals |
NBR |
Weight [kg] |
20.46 |
Dokumenttype | Download link |
---|---|
Data ark | 39d7bec3-5910-454e-991c-0d0c071bb123 |
Download link |
---|
3D CAD |