Selecteer uw locatie
Industrieen
OverzichtService
OverzichtTraining
OverzichtBedrijf
OverzichtProductgroepen
OverzichtEngineering
OverzichteConfigurators en tools
OverzichtSelecteer uw locatie
High reliability. Low noise and low pulsation level. High efficiency. Quick response behavior of the controller.
Productkenmerken | |
---|---|
Displacement type |
variable |
Size [cm³] |
10 |
Product family |
PV7...A |
Operating pressure, max. [bar] |
50 |
Max. flow [l/min] |
18 |
Through-drive |
without |
Direction of rotation |
clockwise rotation |
Shaft end |
Cylindrical Ø 20 mm with fitting key, ISO 3019-2 |
Mounting flange |
4-hole mounting flange 80B4HW according to ISO 3019-2 |
Hydraulic fluid |
HLP,HLPD,HVLP,HVLPD |
Seals |
NBR |
Weight [kg] |
5.32 |
Soort document | Downloadlink |
---|---|
Gegevensbladen | 8c0483e6-c96e-4a82-b6aa-b76379199160 |
Downloadlink |
---|
3D CAD |