Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
High reliability in industrial use. Low noise and pulsation level. Precise control behavior thanks to low hysteresis with high repetition accuracy. Can be combined flexibly with other Rexroth pumps.
Product attributes | |
---|---|
Displacement type |
variable |
Size [cm³] |
14 |
Product family |
PV7...C/D/N/W |
Operating pressure, max. [bar] |
160 |
Max. flow [l/min] |
21 |
Through-drive |
with |
Direction of rotation |
clockwise rotation |
Shaft end |
Cylindrical Ø 20 mm with fitting key, ISO 3019-2 |
Mounting flange |
4-hole mounting flange 80B4HW according to ISO 3019-2 |
Hydraulic fluid |
HLP,HLPD,HVLP,HVLPD |
Seals |
NBR |
Weight [kg] |
13.86 |
Document type | Download link |
---|---|
Datasheets | 39d7bec3-5910-454e-991c-0d0c071bb123 |
Download link |
---|
3D CAD |