Medium pressure pump. Low noise and low pulsation level. High efficiency. Suitable for industrial applications.

  • Rotary vane fixed displacement pump
  • For industrial applications in open circuit
  • With NBR seals

Tuoteominaisuudet

Displacement type

constant

Size [cm³]

36

Product family

PVV

Operating pressure, max. [bar]

210

Max. flow [l/min]

53

Through-drive

without

Direction of rotation

counterclockwise rotation

Shaft end

Geared 22-4, 13T 16/32 DP, ISO 3019-1

Mounting flange

2-hole mounting flange 101-2 according to ISO 3019-1

Hydraulic fluid

HLP,HFC

Seals

NBR

Weight [kg]

0

Asiakirjan tyyppi Latauslinkki
Data sheet a12963e6-bdc9-44c5-a544-d48e8e61d55f

Latauslinkki
3D CAD

Tälle tuotteelle löysimme vastaavan varaosan varaosaluettelostamme

Avaa luettelo