Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Displacement pump with high efficiency in mobile applications thanks to axial gap compensation. Double-stroke vane pump, internally force compensated without hydraulic bearing load allows for a long life cycle.
Product attributes | |
---|---|
Displacement type |
constant |
Size [cm³] |
18 |
Product family |
PVQ |
Operating pressure, max. [bar] |
210 |
Max. flow [l/min] |
26 |
Through-drive |
without |
Direction of rotation |
clockwise rotation |
Shaft end |
Cylindrical Ø 22.2 mm with fitting key |
Mounting flange |
2-hole mounting flange 101-2 according to ISO 3019-1 |
Hydraulic fluid |
HLP,HFC |
Seals |
NBR |
Weight [kg] |
12.11 |
Document type | Download link |
---|---|
Datasheets | a12963e6-bdc9-44c5-a544-d48e8e61d55f |
Download link |
---|
3D CAD |