Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Medium pressure pump. Low noise and low pulsation level. High efficiency. Suitable for industrial applications.
Product attributes | |
---|---|
Displacement type |
constant |
Size [cm³] |
27 |
Product family |
PVV |
Operating pressure, max. [bar] |
210 |
Max. flow [l/min] |
39 |
Through-drive |
without |
Direction of rotation |
clockwise rotation |
Shaft end |
Geared 22-4, 13T 16/32 DP, ISO 3019-1 |
Mounting flange |
2-hole mounting flange 101-2 according to ISO 3019-1 |
Hydraulic fluid |
HLP,HFC |
Seals |
NBR |
Weight [kg] |
11.84 |
Document type | Download link |
---|---|
Datasheets | a12963e6-bdc9-44c5-a544-d48e8e61d55f |
Download link |
---|
3D CAD |