Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Medium pressure pump. Low noise and low pulsation level. High efficiency. Suitable for industrial applications.
Product attributes | |
---|---|
Displacement type |
constant |
Size [cm³] |
55 |
Product family |
PVV |
Operating pressure, max. [bar] |
175 |
Max. flow [l/min] |
80 |
Through-drive |
without |
Direction of rotation |
clockwise rotation |
Shaft end |
Cylindrical Ø 22.2 mm with fitting key |
Mounting flange |
2-hole mounting flange 101-2 according to ISO 3019-1 |
Hydraulic fluid |
HLP,HFC |
Seals |
NBR |
Weight [kg] |
14.28 |
Document type | Download link |
---|---|
Datasheets | a12963e6-bdc9-44c5-a544-d48e8e61d55f |
Download link |
---|
3D CAD |