Vælg din placering
Brancher
OversigtService
OversigtVirksomhed
OversigtProduktgrupper
OversigtEngineering
OversigteKonfiguratorer og Værktøjer
OversigtVælg din placering
Medium pressure pump. Low noise and low pulsation level. High efficiency. Suitable for industrial applications.
Produktattributter | |
---|---|
Displacement type |
constant |
Size [cm³] |
139 |
Product family |
PVV |
Operating pressure, max. [bar] |
175 |
Max. flow [l/min] |
203 |
Through-drive |
without |
Direction of rotation |
clockwise rotation |
Shaft end |
Geared 32-4, 14T 12/24 DP, ISO 3019-1 |
Mounting flange |
2-hole mounting flange 127-2 according to ISO 3019-1 |
Hydraulic fluid |
HLP,HFC |
Seals |
NBR |
Weight [kg] |
35.14 |
Dokumenttype | Download link |
---|---|
Data ark | a12963e6-bdc9-44c5-a544-d48e8e61d55f |
Download link |
---|
3D CAD |