Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
3-piston pump
Product attributes | |
---|---|
Connection diagram |
1 |
Displacement type |
constant |
Size [cm³] |
2 |
Product family |
PR4 |
Operating pressure, max. [bar] |
700 |
Max. flow [l/min] |
3 |
Through-drive |
without |
Direction of rotation |
clockwise rotation |
Shaft end |
Cylindrical Ø 25 mm with fitting key, ISO 3019-2 |
Mounting flange |
4-hole fastening centering 63 mm |
Hydraulic fluid |
HLP |
Seals |
NBR |
Weight [kg] |
9.26 |
Document type | Download link |
---|---|
Datasheets | 3773186d-03f0-4dd0-93f8-12a5967b8764 |
Download link |
---|
3D CAD |