Select your location
Các ngành
OverviewDịch vụ
OverviewNội dung tải xuống
OverviewNghề nghiệp
OverviewCông ty
OverviewCác nhóm sản phẩm
OvervieweConfigurators và Công cụ
OverviewSelect your location
Optimized for variable-speed drives. Low noise and low pulsation level. High efficiency. No load cycle limitation
Product attributes | |
---|---|
Displacement type |
constant |
Product family |
PGH |
Operating pressure, max. [bar] |
315 |
Through-drive |
without |
Direction of rotation |
clockwise rotation |
Shaft end |
Geared, 36T 24/48 DP |
Hydraulic fluid |
HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU,HFDR |
Seals |
FKM |
Weight [kg] |
41.27 |
Document type | Download link |
---|---|
Datasheets | 027afcd5-8d8b-4d72-b534-b87428068d4f |
Manual | 8f119190-63f0-458a-ac6c-99e976d4f50c |