Suitable for variable-speed drives, low noise and low pulsation, high efficiency thanks to gap compensation, suitable for two million load cycles at maximum pressure

  • Internal gear pump with constant displacement
  • For industrial and mobile applications in the open circuit
  • With FKM seals
  • Aluminum housing

Tuoteominaisuudet

Displacement type

constant

Size [cm³]

25

Product family

PGF

Operating pressure, max. [bar]

210

Max. flow [l/min]

81.28

Shaft end

Dihedral for claw coupling 10 mm

Through-drive

with

Direction of rotation

clockwise rotation

Shaft end

Dihedral for claw coupling 10 mm

Mounting flange

2-hole fastening centering 52 mm

Hydraulic fluid

HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU,HFDR

Seals

FKM

Weight [kg]

4.08

Asiakirjan tyyppi Latauslinkki
Data sheet cd9ebc00-c001-451f-9dd5-f4257525cbb7
Käyttöopas 6aa902b1-4aee-49be-a4d9-12743f650960

Tälle tuotteelle löysimme vastaavan varaosan varaosaluettelostamme

Avaa luettelo