HYDRAULIC GEAR PUMP AZPF-12-014LRR12MB

Product Image
Product Image
Product Image
Product Image
Product Image
Product Image
Product Image
Product Image
Product Image

HYDRAULIC GEAR PUMP AZPF-12-014LRR12MB

SKU 9510290040
UOM PCE

14 cm³/rev, Counter clockwise rotation, Spline shaft SAE J744 16-4 (9T 16/32DP) , SAE J744 82-2 (A) 2-bolt flange, Thread UN-2B, SAE O-ring


Price $515.00


<p>Product Description</p>

The key task of external gear pumps is to convert mechanical energy (torque and rotational speed) into hydraulic energy (flow and pressure). To avoid unnecessarily high heat losses, units with high efficiencies are sought after. These are realized by means of pressure-dependent gap sealing and high-precision manufacturing technology.
  • Consistent high quality based on large-volume production
  • Port connections: flanged or threaded
  • Slide bearings for high loads
  • Drive shafts according to ISO or SAE and customer specific solutions
  • Long service life

<p>Technical Specs</p>

General

Max. flow [l/min]
56.0
Size (geometric displacement) [cm³/rev]
14
Maximum intermittent pressure [bar]
210
Maximum rotational speed [rpm]
4000
Drive shaft
Spline shaft SAE J744 16-4 (9T 16/32DP)
Direction of rotation
Counter clockwise rotation
Front cover
SAE J744 82-2 (A) 2-bolt flange
Housing material
Aluminum
Noise level
Standard noise level
Application
general
External gear unit
External Gear Unit
External gear unit function
Pump
Series
Model F (4 ... 28 cm³/rev)
Unit version
Bearing diameter 18mm
Version
Corrosion resistant, pinned
Line connection
Thread UN-2B, SAE O-ring
Sealing material
NBR
Rear cover
Standard (cast iron)
Weight [kg]
3.62

Documents

CAD

<p>CAD</p>

CAD

Spare Parts

Accessories